* DRF2001T2D D model * Date: 2008/07/29 .MODEL DRF2001T2D D + IS=97.371E-12 + N=1.0037 + RS=5.9997E-3 + IKF=29.568E-3 + EG=.98 + CJO=368.36E-12 + M=.4201 + VJ=.48168 + ISR=1.0505E-9 + NR=3 + BV=200 + TT=36.748E-9 + TIKF=0.01