* DRF1601T2D D model * Date: 2008/07/29 .MODEL DRF1601T2D D + IS=315.58E-12 + N=1.1477 + RS=4.1123E-3 + IKF=.16096 + EG=.98 + CJO=271.16E-12 + M=.39883 + VJ=.58603 + ISR=1.5010E-9 + NR=3 + BV=200 + TT=35.268E-9 + TRS1=-0.003 + TIKF=0.01