* DRF101L4S D model * Date: 2008/07/28 .MODEL DRF101L4S D + IS=2.5384E-9 + N=1.5020 + RS=82.048E-3 + IKF=20.129E-3 + EG=1.05 + CJO=40.361E-12 + M=.4473 + VJ=.46229 + ISR=890.26E-12 + NR=4 + BV=400 + TT=52.138E-9 + TIKF=0.01