* DRF1001T2D D model * Date: 2008/07/29 .MODEL DRF1001T2D D + IS=60.707E-12 + N=1.0674 + RS=5.5151E-3 + IKF=39.443E-3 + EG=0.98 + CJO=186.24E-12 + M=.42565 + VJ=.48647 + ISR=1.0279E-9 + NR=3.2000 + BV=200 + TT=30.089E-9 + TRS1=-0.003 + TIKF=0.013