* DRF08L6S D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2008/08/13 .MODEL DRF08L6S D + IS=1.5528E-9 + N=1.4714 + RS=86.245E-3 + IKF=9.7455E-3 + EG=1.0500 + CJO=38.272E-12 + M=.53615 + VJ=.94636 + ISR=40.396E-12 + NR=3 + BV=600 + TT=86.321E-9 + TIKF=0.01