* DRF081M2S D model * Date: 2008/07/30 .MODEL DRF081M2S D + IS=5.8896E-9 + N=1.5746 + RS=33.936E-3 + IKF=.4381 + EG=1.0200 + CJO=58.872E-12 + M=.51102 + VJ=.5064 + ISR=208.28E-12 + NR=3.4000 + BV=200 + TT=30.212E-9 + TRS1=0.001 + TIKF=0.01