* DRF081L2S D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/16 .MODEL DRF081L2S D + IS=34.946E-12 + N=1.1004 + RS=37.757E-3 + IKF=12.220E-3 + EG=1 + CJO=57.400E-12 + M=.49257 + VJ=.76447 + ISR=23.280E-12 + BV=200 + TT=35.761E-9 + TRS1=0.001 + TIKF=0.01