* DRF071M2S D model * Date: 2008/07/30 .MODEL DRF071M2S D + IS=37.295E-12 + N=1.1193 + RS=2.8051E-3 + IKF=17.551E-3 + EG=1.0200 + CJO=37.745E-12 + M=.4084 + VJ=.49252 + ISR=588.30E-12 + NR=2.5000 + BV=200 + TT=30.434E-9 + TIKF=0.01