* DRF05VA2S D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/10/07 .MODEL DRF05VA2S D + IS=45.362E-12 + N=1.1853 + RS=58.809E-3 + IKF=12.514E-3 + EG=.98 + CJO=21.422E-12 + M=.50302 + VJ=.99572 + ISR=108.09E-12 + NR=2.7 + BV=200 + TT=25.650E-9 + TRS1=-0.001 + TIKF=0.01