* DRF04UA2D D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/10/07 .MODEL DRF04UA2D D + IS=61.267E-12 + N=1.2546 + RS=.12178 + IKF=4.5546E-3 + EG=1.0100 + CJO=10.245E-12 + M=.49346 + VJ=.85916 + ISR=135.00E-12 + NR=3 + BV=200 + TT=28.856E-9 + TRS1=-0.001 + TIKF=0.01