* DRSA6_1U5 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/05 .MODEL DRSA6_1U5 D + IS=1.2814E-15 + N=1.0264 + RS=.29963 + IKF=57.676 + CJO=91.137E-12 + M=.32416 + VJ=.80289 + ISR=3.0191E-12 + BV=6.6500 + IBV=999.00E-6 + TT=30.297E-9 + NBV=0.3 + TBV1=0.00043 + NBVL=13 + IBVL=1.0000E-6