* DRSA5M D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/09 .MODEL DRSA5M D + IS=4.8723E-15 + N=1.0077 + RS=38.306E-3 + IKF=1.5216 + CJO=661.31E-12 + M=.37607 + VJ=.80832 + ISR=11.162E-12 + NR=3.5000 + BV=6.7000 + IBV=9.9000E-3 + TT=216.40E-9 + NBV=0.3 + TBV1=0.00043 + NBVL=10 + IBVL=1.0000E-4