* DRSA30L D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/18 .MODEL DRSA30L D + IS=30.528E-15 + N=1.0296 + RS=21.973E-3 + IKF=6.6111 + CJO=884.40E-12 + M=.36428 + VJ=.80431 + ISR=84.087E-12 + BV=30 + IBV=1.0000E-3 + TT=663.64E-9 + NBV=0.3 + TBV1=0.00072