* DTDG23YP DIGITAL NPN BJT model * Date: 2007/01/17 * BJT with a diode and resistors *****************C B E .SUBCKT DTDG23YP 1 2 3 D1 Base 1 Dz R1 2 Base Rb 2.2k R2 Base 3 Re 10k Q1 1 Base 3 QDTDG2 .MODEL Dz D + BV=60 .MODEL Rb RES + R=1 .MODEL Re RES + R=1 .MODEL QDTDG2 NPN + IS=2.0000E-12 + BF=736.32 + VAF=10 + IKF=4.3436 + ISE=2.0000E-12 + NE=1.9725 + BR=110.40 + VAR=100 + IKR=.11455 + ISC=40.171E-12 + NC=4.9474 + NK=.96694 + RE=70.000E-3 + RB=1.3910 + RC=35.015E-3 + CJE=223.62E-12 + MJE=.3951 + CJC=47.738E-12 + MJC=.36632 + TF=2.0000E-9 + XTF=29.618 + VTF=69.796 + ITF=31.594 + TR=200.00E-9