* DTC114EM DIGITAL NPN BJT model * Date: 2007/01/11 * BJT with resistors *****************C B E .SUBCKT DTC114EM 1 2 3 R1 2 Base Rb 10k R2 Base 3 Re 10k Q1 1 Base 3 QDTC1 .MODEL Rb RES + R=1 .MODEL Re RES + R=1 .MODEL QDTC1 NPN + IS=20.000E-15 + BF=198.80 + VAF=15 + IKF=.28787 + ISE=20.001E-15 + NE=1.6289 + BR=8.4556 + VAR=100 + IKR=.2645 + ISC=8.0686E-12 + NC=2.3678 + NK=.75224 + RE=.2 + RB=10.670 + RC=1.1274 + CJE=11.342E-12 + MJE=.38289 + CJC=4.0230E-12 + MJC=.34629 + TF=500.00E-12 + XTF=580.91 + VTF=195.13 + ITF=19.351 + TR=200.00E-9 + XTB=1.5000 .ENDS DTC114EM