* DTA113ZE DIGITAL PNP BJT model * Date: 2007/01/06 * BJT with resistors *****************C B E .SUBCKT DTA113ZE 1 2 3 R1 2 Base Rb 1k R2 Base 3 Re 10K Q1 1 Base 3 QDTA1 .MODEL Rb RES + R=1 .MODEL Re RES + R=1 .MODEL QDTA1 PNP + IS=20.000E-15 + BF=187.64 + VAF=10 + IKF=.21074 + ISE=20.000E-15 + NE=1.5456 + BR=13.699 + VAR=100 + IKR=1.2543 + ISC=17.145E-12 + NC=1.4944 + NK=.98507 + RE=.5 + RB=14.057 + RC=1.2972 + CJE=22.937E-12 + MJE=.58268 + CJC=11.613E-12 + MJC=.43988 + TF=500.00E-12 + XTF=582.01 + VTF=194.23 + ITF=18.786 + TR=300.00E-9 + XTB=1.5000 .ENDS DTA113ZE