* VT6K1 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/09 **************D G S .SUBCKT VT6K1 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 2.01 D2 22 11 DDG R2 2 22 326 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=0.1 + KP=1.0399E-5 + RS=10.000E-3 + RD=0 + VTO=.69971 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=41p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.0001 + KAPPA=0 + NFS=8G .MODEL DDS D + IS=1.2632E-12 + N=1.2237 + RS=.1162 + IKF=53.751E-3 + CJO=3.9172E-12 + M=.338 + VJ=.76101 + BV=20 + TT=21n .MODEL DDG D + CJO=4.0345E-12 + M=.66305 + VJ=.76707 + N=10000 + FC=0.5 .MODEL RTH RES + TC1=0.0055 + TC2=0.000005 .ENDS VT6K1