* US6U37_TR NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/30 ******************D G S .SUBCKT US6U37_TR 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 123m D2 22 11 DDG R2 2 22 35 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=15.936E-6 + RS=10.000E-3 + RD=0 + VTO=1.2409 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=33p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.001 + KAPPA=0 + NFS=12G .MODEL DDS D + IS=3.6245E-12 + N=1.1731 + RS=58.890E-3 + IKF=21.743 + CJO=15.149E-12 + M=.76794 + VJ=.77123 + BV=30 + TT=20n .MODEL DDG D + CJO=50.807E-12 + M=1.2185 + VJ=.75632 + N=10000 + FC=-0.3 .MODEL RTH RES + TC1=0.0047 + TC2=0.000008 .ENDS US6U37_TR