* US6J11 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/28 ***************D G S .SUBCKT US6J11 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 113m D2 11 22 DDG R2 2 22 46 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=8.0958E-6 + RS=10.000E-3 + RD=0 + VTO=-.85086 + RDS=12.000E6 + TOX=2.0000E-6 + CGSO=235p + CGDO=16p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.001 + KAPPA=0 + UO=300 + NFS=12G .MODEL DDS D + IS=93.984E-9 + N=1.9353 + RS=21.476E-3 + IKF=.63329 + CJO=30.223E-12 + M=.75805 + VJ=1.0193 + BV=12 + TT=5n .MODEL DDG D + CJO=35.412E-12 + M=.89675 + VJ=.76212 + N=10000 + FC=0 .MODEL RTH RES + TC1=0.0033 + TC2=0.0000054 .ENDS US6J11