* US5U2_TR NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/28 *****************D G S .SUBCKT US5U2_TR 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 131m D2 22 11 DDG R2 2 22 30 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=8.3006E-6 + RS=10.000E-3 + RD=.0 + VTO=2.0197 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=24p + CGDO=5p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 + NFS=18G .MODEL DDS D + IS=476.29E-15 + N=1.0983 + RS=58.867E-3 + IKF=.61397 + CJO=4.9122E-12 + M=.18556 + VJ=.75417 + BV=30 + TT=17n .MODEL DDG D + CJO=35.282E-12 + M=.60826 + VJ=.75275 + N=10000 + FC=-0.2 .MODEL RTH RES + TC1=0.0062 + TC2=0.00004 .ENDS US5U2_TR