* US5U29 PMOSFET model * Date: 2006/09/15 * This model includes a diode between drain and source. ***************D G S .SUBCKT US5U29 1 2 3 M1 1 2 3 3 MOS_P D1 1 3 DREV .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=7.3760E-6 + RS=10.000E-3 + RD=.17536 + VTO=-1.6070 + RDS=1.0000E6 + TOX=2.0000E-6 + CGSO=147.00E-12 + CGDO=32.974E-12 + CBD=23.709E-12 + MJ=1.1815 + RG=18.500 + N=2 + RB=1.0000E-3 + GAMMA=0 + KAPPA=0 + UO=300 .MODEL DREV D + IS=253.87E-15 + N=1.0641 + RS=.23075 + IKF=.11003 .ENDS US5U29