* UM6K34N NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/05/12 ****************D G S .SUBCKT UM6K34N 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.49 D2 22 11 DDG R2 2 22 125 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=39.131E-6 + RS=1.0000E-3 + RD=0 + VTO=.55945 + RDS=50.000E6 + TOX=2.0000E-6 + CGSO=224p + CGDO=18p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.2 + ETA=0.001 + KAPPA=0 + NFS=4G .MODEL DDS D + IS=2.2832E-12 + N=1.2360 + RS=.11124 + IKF=.14883 + CJO=7.6351E-12 + M=.35271 + VJ=.76147 + BV=50 + TT=21n .MODEL DDG D + CJO=21.300E-12 + M=1.0848 + VJ=.75896 + N=10000 + FC=-1.3 .MODEL RTH RES + TC1=0.0058 + TC2=0.000011 .ENDS UM6K34N