* TT8U2_TR PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/12 *****************D G S .SUBCKT TT8U2_TR 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 57.8m D2 11 22 DDG R2 2 22 22 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=46.190E-6 + RS=10.000E-3 + RD=0 + VTO=-1.08174 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=765p + CGDO=35p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.2 + ETA=0.0025 + KAPPA=0 + NFS=9G .MODEL DDS D + IS=765.96E-12 + N=1.2607 + RS=9.7503E-3 + IKF=43.738E-3 + CJO=42.136E-12 + M=.62353 + VJ=1.1060 + BV=20 + TT=26n .MODEL DDG D + CJO=106.02E-12 + M=.73667 + VJ=.75644 + N=10000 + FC=0.2 .MODEL RTH RES + TC1=0.004 + TC2=0.0000003 .ENDS TT8U2_TR