* TT8K2 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/04 **************D G S .SUBCKT TT8K2 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 38.0m D2 22 11 DDG R2 2 22 14 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=34.933E-6 + RS=10.000E-3 + RD=0 + VTO=1.2027 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=111p + CGDO=18p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.001 + KAPPA=0 + NFS=10G .MODEL DDS D + IS=6.2178E-12 + N=1.1099 + RS=12.146E-3 + IKF=.43748 + CJO=100.68E-12 + M=.53062 + VJ=.78068 + BV=30 + TT=16n .MODEL DDG D + CJO=131.32E-12 + M=.77128 + VJ=.75967 + N=10000 + FC=-0.1 .MODEL RTH RES + TC1=0.0065 + TC2=0.000013 .ENDS TT8K2