* TT8K11 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/09/16 ***************D G S .SUBCKT TT8K11 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 31.7m D2 22 11 DDG R2 2 22 45 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=24.620E-6 + RS=10.000E-3 + RD=0 + VTO=1.7059 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=78p + CGDO=13p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.0001 + KAPPA=0 + NFS=16G .MODEL DDS D + IS=2.5873E-12 + N=1.0764 + RS=10.341E-3 + IKF=.84859 + CJO=174.61E-12 + M=.70239 + VJ=.754 + BV=30 + TT=11n .MODEL DDG D + CJO=125.31E-12 + M=.79782 + VJ=.75151 + N=10000 + FC=-0.9 .MODEL RTH RES + TC1=0.0065 + TC2=0.000005 .ENDS TT8K11