* TT8K1 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/07 **************D G S .SUBCKT TT8K1 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 43.0m D2 22 11 DDG R2 2 22 14 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=65.169E-6 + RS=1.0000E-3 + RD=0 + VTO=0.9427 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=199p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.001 + KAPPA=0 + NFS=8G .MODEL DDS D + IS=29.048E-12 + N=1.2066 + RS=7.0831E-3 + IKF=.62141 + CJO=87.461E-12 + M=.40348 + VJ=.75864 + BV=20 + TT=22n .MODEL DDG D + CJO=166.98E-12 + M=.90741 + VJ=.75557 + N=10000 + FC=-0.3 .MODEL RTH RES + TC1=0.0053 + TC2=0.00003 .ENDS TT8K1