* TT8J21 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/05 ***************D G S .SUBCKT TT8J21 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 28.8m D2 11 22 DDG R2 2 22 25 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=27.745E-6 + RS=1.0000E-3 + RD=0 + VTO=-.82062 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=1.15n + CGDO=55p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=1.0000E-3 + KAPPA=0 + UO=300 + NFS=9G .MODEL DDS D + IS=258.97E-9 + N=1.8670 + RS=36.398E-3 + IKF=1.1127 + CJO=42.809E-12 + M=.54849 + VJ=.75924 + BV=20 + TT=16n .MODEL DDG D + CJO=384.24E-12 + M=.85624 + VJ=.76661 + N=10000 + FC=-0.3 .MODEL RTH RES + TC1=0.006 + TC2=0.00001 .ENDS TT8J21