* TT8J2 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/05 **************D G S .SUBCKT TT8J2 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 34.9m D2 11 22 DDG R2 2 22 19 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=16.360E-6 + RS=10.000E-3 + RD=0 + VTO=-2.2123 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=385p + CGDO=25p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.002 + KAPPA=0 + UO=300 + NFS=15G .MODEL DDS D + IS=5.5264E-12 + N=1.1092 + RS=17.189E-3 + IKF=.50335 + CJO=65.308E-12 + M=.36296 + VJ=.76388 + BV=30 + TT=18n .MODEL DDG D + CJO=75.605E-12 + M=.60785 + VJ=.7513 + N=10000 + FC=0 .MODEL RTH RES + TC1=0.0073 + TC2=0.00001 .ENDS TT8J2