* TT8J13 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/04 ***************D G S .SUBCKT TT8J13 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 4.3m D2 11 22 DDG R2 2 22 21 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=57.157E-6 + RS=30.000E-3 + RD=0 + VTO=-.84233 + RDS=12.000E6 + TOX=2.0000E-6 + CGSO=1.83n + CGDO=96p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.0005 + KAPPA=0 + UO=300 + NFS=9G .MODEL DDS D + IS=2.2953E-9 + N=1.2298 + RS=28.646E-3 + IKF=75.391E-3 + CJO=20.306E-12 + M=1.5645 + VJ=1.0253 + BV=12 + TT=17n .MODEL DDG D + CJO=507.68E-12 + M=1.1605 + VJ=.75649 + N=10000 + FC=-0.3 .MODEL RTH RES + TC1=0.037 + TC2=0.00001 .ENDS TT8J13