* SP8M70_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2008/10/29 *****************D G S .SUBCKT SP8M70_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 2.14 D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 90 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=2.6879E-6 + RS=10.000E-3 + RD=0 + VTO=-3.5779 + RDS=10.000E6 + TOX=2.0000E-6 + CGSO=205p + CGDO=3p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.2 + ETA=0.001 + KAPPA=0 + UO=300 .MODEL DDS D + IS=138.63E-12 + N=1.2762 + RS=48.123E-3 + IKF=.85072 + CJO=193.93E-12 + M=.50271 + VJ=.62569 + BV=250 + TT=320n .MODEL DDG D + CJO=156.46E-12 + M=1.6836 + VJ=4.6897 .MODEL RTH RES + TC1=0.0078 + TC2=0.000004 .ENDS SP8M70_P