* SP8M6_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/31 ****************D G S .SUBCKT SP8M6_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 35m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 35 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=12.162E-6 + RS=10.000E-3 + RD=0 + VTO=-1.7076 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=380p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=1.6846E-12 + N=1.0813 + RS=44.230E-3 + IKF=.812 + CJO=125.20E-12 + M=.60229 + VJ=1.3699 + BV=30 + TT=34n .MODEL DDG D + CJO=216.59E-12 + M=.37245 + VJ=.7733 .MODEL RTH RES + TC1=0.0063 + TC2=0.0000006 .ENDS SP8M6_P