* SP8M65_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2008/10/06 *****************D G S .SUBCKT SP8M65_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 8.60m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 32 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=85.981E-6 + RS=10.000E-3 + RD=0 + VTO=-2.0408 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=1000p + CGDO=104p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=38.894E-12 + N=1.1117 + RS=6.8404E-3 + IKF=1.0976 + CJO=21.719E-12 + M=.49919 + VJ=.55686 + BV=30 + TT=24n .MODEL DDG D + CJO=760.04E-12 + M=.79722 + VJ=.52867 .MODEL RTH RES + TC1=0.008 + TC2=0.00001 .ENDS SP8M65_P