* SP8M5_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/24 ****************D G S .SUBCKT SP8M5_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 6.6m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 18 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=90.380E-6 + RS=10.000E-3 + RD=0 + VTO=-2.1925 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=2215p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.003 + KAPPA=0 + UO=300 .MODEL DDS D + IS=4.0821E-15 + N=.79872 + RS=29.715E-3 + IKF=.26915 + CJO=378.83E-12 + M=.5696 + VJ=1.0679 + BV=30 + TT=28n + TRS1=0.001 .MODEL DDG D + CJO=1.0144E-9 + M=.36709 + VJ=.73449 .MODEL RTH RES + TC1=0.017 + TC2=0.000002 .ENDS SP8M5_P