* SP8M51_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/24 *****************D G S .SUBCKT SP8M51_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 193m D2 11 22 DDG R2 2 22 20.5 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=25.948E-6 + RS=10.000E-3 + RD=0 + VTO=-2.0199 + RDS=100.00E6 + TOX=2.0000E-6 + CGSO=1.48n + CGDO=0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0005 + KAPPA=0 + UO=300 + NFS=8G .MODEL DDS D + IS=2.0267E-12 + N=1.0481 + RS=22.752E-3 + IKF=.29986 + CJO=190.98E-12 + M=.6798 + VJ=1.3224 + BV=100 + TT=52n .MODEL DDG D + CJO=75.063E-12 + M=.3057 + VJ=3.6558 + N=10000 + FC=0.5 .MODEL RTH RES + TC1=0.0054 + TC2=0.000024 .ENDS SP8M51_P