* SP8M41_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2008/12/15 *****************D G S .SUBCKT SP8M41_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 0.142 D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 40 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=19.834E-6 + RS=10.000E-3 + RD=.0 + VTO=-2.6170 + RDS=80.000E6 + TOX=2.0000E-6 + CGSO=926p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.005 + KAPPA=0 + UO=300 .MODEL DDS D + IS=1.6640E-12 + N=1.0639 + RS=55.500E-3 + IKF=29.628 + CJO=198.78E-12 + M=.48892 + VJ=.6319 + BV=80 + TT=46n .MODEL DDG D + CJO=45.879E-12 + M=.4231 + VJ=2.1363 .MODEL RTH RES + TC1=0.0084 + TC2=0.000017 .ENDS SP8M41_P