* SP8M24_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/01 *****************D G S .SUBCKT SP8M24_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 29.6m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 19 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=46.649E-6 + RS=10.000E-3 + RD=0 + VTO=-2.2864 + RDS=45.000E6 + TOX=2.0000E-6 + CGSO=1530p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.001 + KAPPA=0 + UO=300 .MODEL DDS D + IS=79.551E-15 + N=.91434 + RS=41.887E-3 + IKF=.62502 + CJO=287.77E-12 + M=.753 + VJ=1.6097 + BV=45 + TT=38n .MODEL DDG D + CJO=313.62E-12 + M=.24362 + VJ=.50033 .MODEL RTH RES + TC1=0.0047 + TC2=0.00003 .ENDS SP8M24_P