* SP8K80 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/10/31 ***************D G S .SUBCKT SP8K80 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 8.70 D2 22 11 DDG R2 2 22 420 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=0.1 + KP=7.8273E-6 + RS=10.000E-3 + RD=0 + VTO=3.9405 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=177p + CGDO=4p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3.0 + ETA=0.00005 + KAPPA=0 + NFS=35G .MODEL DDS D + IS=3.3145E-12 + N=1.1698 + RS=61.156E-3 + IKF=83.765E-3 + CJO=192.89E-12 + M=.68448 + VJ=.87566 + BV=500 + TT=490n .MODEL DDG D + CJO=47.308E-12 + M=1.2103 + VJ=1.9760 + N=10000 + FC=-5 .MODEL RTH RES + TC1=0.008 + TC2=0.00003 .ENDS SP8K80