* SP8K5 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2008/02/16 **************D G S .SUBCKT SP8K5 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 34.4m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 67 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=17.199E-6 + RS=10.000E-3 + RD=0 + VTO=2.0017 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=75p + CGDO=11p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.9 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=20.338E-15 + N=.93281 + RS=44.938E-3 + IKF=2.6954 + CJO=55.925E-12 + M=.53936 + VJ=.95499 + BV=30 + TT=18n + TRS1=0.002 .MODEL DDG D + CJO=89.867E-12 + M=.52748 + VJ=.61485 .MODEL RTH RES + TC1=0.0093 + TC2=0.000008 .ENDS SP8K5