* SP8K33 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/18 ***************D G S .SUBCKT SP8K33 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 22m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 24 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=118.86E-6 + RS=10.000E-3 + RD=0 + VTO=1.8210 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=515p + CGDO=15p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.75 + ETA=0.0012 + KAPPA=0 .MODEL DDS D + IS=17.823E-12 + N=1.1031 + RS=2.9134E-3 + IKF=.73383 + CJO=167.87E-12 + M=.26526 + VJ=.50374 + BV=60 + TT=43n + TRS1=0.019 .MODEL DDG D + CJO=311.55E-12 + M=.56149 + VJ=.50699 .MODEL RTH RES + TC1=0.0126 + TC2=0.000032 .ENDS SP8K33