* SP8K24 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2008/02/16 ***************D G S .SUBCKT SP8K24 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 5.79m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 22 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=117.77E-6 + RS=10.000E-3 + RD=0 + VTO=2.2515 + RDS=45.000E6 + TOX=2.0000E-6 + CGSO=1180p + CGDO=75p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=1.9634E-12 + N=.96825 + RS=9.2698E-3 + IKF=.74961 + CJO=363.40E-12 + M=.35727 + VJ=.56965 + BV=45 + TT=28n + TIKF=0.005 + TRS1=0.015 .MODEL DDG D + CJO=771.21E-12 + M=.64188 + VJ=.52833 .MODEL RTH RES + TC1=0.04 + TC2=0.00011 .ENDS SP8K24