* SP8J66 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2008/10/06 ***************D G S .SUBCKT SP8J66 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 1.88m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 28 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=152.00E-6 + RS=10.000E-3 + RD=0 + VTO=-2.1477 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=2550p + CGDO=322p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0015 + KAPPA=0 + UO=300 .MODEL DDS D + IS=4.0210E-12 + N=.98263 + RS=7.8607E-3 + IKF=1.4803 + CJO=97.023E-12 + M=1.3420 + VJ=.81061 + BV=30 + TT=28n .MODEL DDG D + CJO=1.1874E-9 + M=.83041 + VJ=.53528 .MODEL RTH RES + TC1=0.018 + TC2=0.000043 .ENDS SP8J66