* SP8J5 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/07/28 **************D G S .SUBCKT SP8J5 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 12.0m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 20 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=85.013E-6 + RS=5.0000E-3 + RD=0 + VTO=-2.1400 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=2215p + CGDO=26p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.6 + ETA=0.0023 + KAPPA=0 .MODEL DDS D + IS=202.09E-15 + N=.92551 + RS=26.724E-3 + IKF=.43384 + CJO=402.71E-12 + M=.53062 + VJ=.78068 + BV=30 + TT=27.5n .MODEL DDG D + CJO=974.69E-12 + M=.39654 + VJ=.81739 .MODEL RTH RES + TC1=0.0098 + TC2=-0.0000045 .ENDS SP8J5