* SH8M70_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/24 *****************D G S .SUBCKT SH8M70_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 2.11 D2 11 22 DDG R2 2 22 34 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=2.6879E-6 + RS=10.000E-3 + RD=0 + VTO=-3.5544 + RDS=10.000E6 + TOX=2.0000E-6 + CGSO=205p + CGDO=4p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.2 + ETA=0.0005 + KAPPA=0 + UO=300 + NFS=45G .MODEL DDS D + IS=138.63E-12 + N=1.2762 + RS=48.123E-3 + IKF=.85072 + CJO=191.04E-12 + M=.5773 + VJ=1.0549 + BV=250 + TT=320n .MODEL DDG D + CJO=135.50E-12 + M=1.6409 + VJ=4.3981 + N=10000 + FC=-0.2 .MODEL RTH RES + TC1=0.0072 + TC2=0.00001 .ENDS SH8M70_P