* SP8M5_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/01 ****************D G S .SUBCKT SH8M5_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 7.40m D2 21 11 DDG D3 21 22 DDG C1 21 11 1.20n R2 2 22 18 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=90.380E-6 + RS=10.000E-3 + RD=0 + VTO=-2.1295 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=2.20n + CGDO=55.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=4.0821E-15 + N=.79872 + RS=29.715E-3 + IKF=.26915 + CJO=362.39E-12 + M=.53633 + VJ=.8048 + BV=30 + TT=28n + TRS1=0.001 .MODEL DDG D + CJO=1.1466E-9 + M=.45223 + VJ=.78194 .MODEL RTH RES + TC1=0.016 + TC2=-0.00002 .ENDS SH8M5_P