* SH8M41_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/20 *****************D G S .SUBCKT SH8M41_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 148m D2 11 22 DDG R2 2 22 29 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=14.242E-6 + RS=1.0000E-3 + RD=0 + VTO=-2.2470 + RDS=80.000E6 + TOX=2.0000E-6 + CGSO=926p + CGDO=0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.0005 + KAPPA=0 + UO=300 + NFS=17G .MODEL DDS D + IS=1.6640E-12 + N=1.0639 + RS=55.500E-3 + IKF=29.628 + CJO=199.20E-12 + M=.55806 + VJ=.917 + BV=80 + TT=46n .MODEL DDG D + CJO=58.104E-12 + M=.1429 + VJ=.79144 + N=10000 + FC=0.5 .MODEL RTH RES + TC1=0.007 + TC2=0.000029 .ENDS SH8M41_P