* SH8M3_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/02 ****************D G S .SUBCKT SH8M3_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 22.7m D2 21 11 DDG D3 21 22 DDG C1 21 11 530p R2 2 22 38 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=32.770E-6 + RS=10.000E-3 + RD=0 + VTO=-2.0485 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=693p + CGDO=29.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=260.37E-15 + N=.96992 + RS=47.573E-3 + IKF=.92347 + CJO=195.91E-12 + M=.42256 + VJ=.9038 + BV=30 + TT=20.7n + TRS1=0.001 .MODEL DDG D + CJO=342.01E-12 + M=.45378 + VJ=.76455 .MODEL RTH RES + TC1=0.009 + TC2=0.000015 .ENDS SH8M3_P