* SH8M24_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/22 *****************D G S .SUBCKT SH8M24_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 29.7m D2 11 22 DDG R2 2 22 14.3 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=46.233E-6 + RS=10.000E-3 + RD=0 + VTO=-2.2864 + RDS=45.000E6 + TOX=2.0000E-6 + CGSO=1.53n + CGDO=0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.001 + KAPPA=0 + UO=300 + NFS=12G .MODEL DDS D + IS=79.551E-15 + N=.91434 + RS=41.887E-3 + IKF=.62502 + CJO=302.08E-12 + M=.61104 + VJ=.88049 + BV=45 + TT=38n .MODEL DDG D + CJO=260.58E-12 + M=.31456 + VJ=1.4104 + N=10000 + FC=-0.5 .MODEL RTH RES + TC1=0.0052 + TC2=0.000023 .ENDS SH8M24_P