* SH8K32 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/13 ***************D G S .SUBCKT SH8K32 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 13.8m D2 22 11 DDG R2 2 22 12.1 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=88.087E-6 + RS=30.000E-3 + RD=0 + VTO=1.8444 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=410p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.0005 + KAPPA=0 + NFS=11G .MODEL DDS D + IS=13.242E-12 + N=1.1042 + RS=4.5711E-3 + IKF=.89574 + CJO=121.46E-12 + M=.51219 + VJ=4.1853 + BV=60 + TT=43n .MODEL DDG D + CJO=221.89E-12 + M=.73367 + VJ=.87761 + N=10000 + FC=-0.8 .MODEL RTH RES + TC1=0.023 + TC2=0.00004 .ENDS SH8K32