* SH8K3 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/11/17 **************D G S .SUBCKT SH8K3 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 4.60m D2 21 11 DDG D3 21 22 DDG C1 21 22 900p R2 2 22 24 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=103.40E-6 + RS=10.000E-3 + RD=0 + VTO=1.9723 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=505p + CGDO=70.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=23.023E-12 + N=1.1234 + RS=6.7171E-3 + IKF=2.6428 + CJO=205.95E-12 + M=.4194 + VJ=1.1720 + BV=30 + TT=29n .MODEL DDG D + CJO=381.30E-12 + M=.75928 + VJ=.78181 .MODEL RTH RES + TC1=0.013 + TC2=0.000013 .ENDS SH8K3