* SH8K22 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/13 ***************D G S .SUBCKT SH8K22 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 20.2m D2 22 11 DDG R2 2 22 15.4 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=79.782E-6 + RS=10.000E-3 + RD=0 + VTO=2.3496 + RDS=45.000E6 + TOX=2.0000E-6 + CGSO=445p + CGDO=27p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.0 + ETA=0.0005 + KAPPA=0 + NFS=21G .MODEL DDS D + IS=6.6298E-12 + N=1.0970 + RS=26.776E-3 + IKF=2.1903 + CJO=153.13E-12 + M=.44932 + VJ=2.1231 + BV=45 + TT=28n .MODEL DDG D + CJO=236.99E-12 + M=.64409 + VJ=.76026 + N=10000 + FC=-1.0 .MODEL RTH RES + TC1=0.011 + TC2=0.0000058 .ENDS SH8K22